O-Zgedney™ PN 144G

1-1/4 IN CLAMPBACK

Read more...

Features

  • Type 14-S one-hole clamps are a double ribbed snap type design and are zinc plated steel
  • Type THR two-hole clamps are a double ribbed snap type design and are zinc plated steel
  • Type 14-G, clamp backs and Type IS beam clamps are hot dipped galvanized malleable iron

Specifications

CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type 14-S and THR are zinc plated steel. Type 14-G, clamp backs and Type IS beam clamps are hot dipped galvanized malleable iron

Documents & Drawings