EasyHeat™ PN SMK00102

SMK 10 SQ FT 240V

Read more...

Features

  • Automatic Snow Melting. For Commercial and Residential Applications
  • Available in sizes that cover 10 ft2 - 100 ft2 (0.93 m2 - 9.3 m2) using a single cable
  • Dual-element, fixed-resistance cables are pre-sized to fit your area and layout requirements
  • Suitable for use in 208 Vac or 240 Vac applications depending on cable spacing configurations
  • Cable lengths are available up to 400 ft (121.92 m)
  • Standard cold lead length is 20 ft (6.10 m)
  • One year limited warranty

Specifications

Certifications
UL Listed and CSA Certified
Accessories
EasyHeat™ offers a variety accessories that can be used with SMK Cable Kits. See EasyHeat™ Snow Melting Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Documents & Drawings