Appleton™ PN AHG7575

CUSHION FIXTURE HANGER 3/4 AHG

Read more...

Features

  • AHG cushion type hangers feature a neoprene diaphragm which keeps moisture and dirt out of system. Since they are enclosed and gasketed, they are ideal for use in areas where dust and dampness are present
  • AHG cushion type hangers are used for added protection where lighting fixtures are subjected to vibration. They permit an 8° swing from vertical
  • UNJ ball type hangers are economical general purpose hangers that permit a 15° swing

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
AHG fixture hangers are malleable iron with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat. UNJ fixture hangers are malleable iron and steel with zinc electroplate and clear chromate finish

Documents & Drawings