Appleton™ PN FSQC3430AUX

RCPT 30A 3W4P 1 W/ AUXILIARY

Read more...

Features

  • Interlocked disconnect switch provides safe connect and disconnect operation at 30, 60 or 100 Amp, 600 Vac maximum, three pole, non-fused motor circuit switch
  • To operate, insert the plug and turn receptacle collar to the ON position. To remove the plug, turn the plug to the OFF position and pull the plug out
  • Style 2 (shell and extra pole) grounding
  • Spring door keeps dust out of receptacle when plug is not in use. Screw cover also supplied free of charge for NEMA 4 applications.
  • Brass contacts exert constant pressure along entire contact surface and provide superior electrical contact
  • Insulators provide superior dielectric and mechanical strength and lowest arc tracking
  • Contacts have beryllium copper wire springs
  • Tapped NPT conduit openings at top and bottom: 30 Amp 3/4#8221;, 60 Amp 1-1/2#8221;, 100 Amp 2#8221;
  • Large housing provides ample wiring room
  • Powertite™ Series plug fits hazardous location FSQC receptacles

Specifications

Hazardous Area Classification
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; NEMA 3, 3R, 4, 4X, 7CD, 9FG
Amperage
30, 60 or 100
Voltage
120 Vac, 240 Vac, 480 Vac or 600 Vac
Number of Poles
4
Number of Wires
3
Plug Cable Diameter
30 Amp: 0.500 to 1.125#8221;, 60 Amp: 0.500 to 1.375#8221;, 100 Amp: 0.875#8221; to 1.906#8221;
Wire Range
30 Amp: #10-#8, 60 Amp: #6-#4, 100 Amp: #2-1/0
Mounting Box Entries
Feed-Thru
Materials and Finishes
Receptacles, mounting box, covers and plug housings are copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Insulating blocks are fiber glass reinforced polyester.

Documents & Drawings