Appleton™ PN GLW30

GLW30 WINCH-30FT HINGED POLE

Read more...

Features

  • Shafts are structural steel with a minimum yield strength of 46,000 psi
  • Heavy duty hinge assembly secures upper section to lower section with high strength 19.05 mm (3/4 in) diameter bolt. A flexible protective channel is provided to protect wires when pole is lowered
  • Pole counter-balance is designed to offset weight of luminaires and is made from steel with minimum yield strength of 36,000 psi
  • Base plates are of structural quality hot-rolled steel with minimum yield strength of 36,000 psi
  • A 76.2 x 127 mm (3 in x 5 in) reinforced handhole with cover and grounding lug 355.6 mm (14 in) above the pole base is standard
  • Anchor bolts are furnished complete with nuts and washers, and are of 55,000 psi steel
  • An optional lowering winch is available and recommended for easy one-person operation of hinged poles. Only one lowering winch per installation is required because winch assembly mounts from pole to pole and dismounts for easy storage.
  • Use GAM8SF or GSF20 slip-fitter to mount single flood light

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Availability
For United States Destinations Only
Standard Materials and Finishes
Steel with bronze powder coat finish (to match Appleton fixtures) or a galvanized finish

Documents & Drawings