Appleton™ PN GPB3120

BRACKET 3-LITE 120 POLE TOP MT, UL#PTB-3-120

Read more...

Features

  • Poletop brackets attach to the tenon on the top of a metal pole - 50.8 mm (2 in) pipe size, 60.5 mm (2-3/8 in) O.D. - and allow for the installation of 2, 3 or 4 floodlights
  • Round poletop reducers decrease the diameter at the top of a metal pole to accept a slip-fitter or poletop bracket
  • Two types of wood pole brackets are available, bolt through and clamping, allowing for the installation of a single floodlight or multiple floodlights
  • Wall mount brackets allow for the installation of a single floodlight or multiple floodlights when combined with a poletop bracket
  • Use GAM8SF or GSF20 slip-fitter to mount single flood light
  • Wood pole clamping floodlight mounting brackets constructed of 50.8 mm (2 in) steel pipe. Furnished complete with clamping bolts and nuts.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations

Documents & Drawings