Appleton™ PN RE7S2G

PORTABLE REEL SWIVEL MOUNT

Read more...

Features

  • Enclosed construction
  • Furnished with 7.6 meters (25 feet) of yellow, extra flexible, 18-3 SJOOW-A cord (2-conductor plus safety ground)
  • High quality, double copper brushes
  • Locking ratchet holds cord at desired length
  • Adjustable ball stop controls return limit of retractable cord
  • Hubs in all covers have integral bushings to protect conductor insulation from damage. Hub plate openings are smooth
  • Continuous 360° patented swiveling action without power interruption or tangling of cord
  • 7S Series offers choice of hand-lamps available as accessories. They accommodate up to a 100 Watt lamp
  • 7SV Series includes NEMA 4X (enclosed and gasketed) handlamp to accommodate up to 100 Watt lamp, 6.1 meters (20 feet) of SJOOW-A cord
  • Models available with built-in automatic switch which activates light when cord is pulled out
  • Convenient flush type mounting ring fits 4” octagonal outlet box or fuse bracket
  • Accessory bracket permits wall mounting

Specifications

Certifications and Compliances
UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. Meets OSHA requirements
Rating
4 Amp, 125 Vac
Number of Conductors
2 conductors, plus safety ground
Mounting Type
Can be either ceiling or wall mounted
Cable Length
20 or 25 feet
Materials and Finishes
Reels are constructed of steel with gray hammer epoxy/polyester powder coat. 300 Vac rated type SJOOW-A oil-resistant cord with yellow thermoset jacket

Documents & Drawings