Appleton™ PN UPRD316PY

ATX 16A PLUG 2P+E 100/130 Vac

Read more...

Features

  • General — 16 A: Flameproof seal with cylindrical spigot joint. Automatic disconnection of the poles once the plug is removed from the socket outlet by patented dualsafety device. Cover can be padlocked
  • General — 32 A: Flameproof seal with cylindrical spigot joint. Mechanical interlocking device ensures disconnection within the flameproof chamber before the plug is removed. The plug cannot be removed when energized.
  • General — 80 A and 125 A: Interlocking mechanical device which prevents the switch from closing until the plug is fully inserted into the wall socket or being removed until the switch is off. Socket outlet supplied with a load break isolating switch. Switch handle can be padlocked
  • Wall Sockets — 16 A: 2 x M20 threaded cable entries (1 at the top, 1 at bottom). Supplied with one M20 plug. Connection on 2 x 4 mm² (0.003 x 0.006 in²) terminals. Earth terminals: internal and external, with 4 mm (0.16 in) diameter screws
  • Wall Sockets — 32 A: 2 x M25 threaded cable entries (1 at the top, 1 at bottom). Supplied with one M25 plug. Connection on 10 mm² (0.016 in²) terminals. Earth terminals: internal and external with 6 mm (0.24 in) diameter screws
  • Wall Sockets — 80 A: 1 x M32 threaded cable entry (on the top side). Connection via 8 mm (0.32 in) diameter lug terminals (not supplied). Internal earth through 35 mm² (0.054 in²) connection and external earth through 6 mm (0.24 in) diameter screws
  • Wall Sockets — 125 A: 1 x M50 threaded entry (on the top side). Connection via 8 mm (0.32 in) diameter lug terminals (not supplied). Internal earth through 35 mm² (0.054 in²) connection and external earth through 6 mm (0.24 in) diameter screws
  • Plugs — 16 A: 1 cable entry through integrated M25 cable gland. 9 to 12 mm (9 to 12 in) diameter for the 2P+E plug. 12 to 15 mm (0.47 to 15 in) diameter for the 3P+E plug. 15 to 17 mm (0.59 to 0.70 in) diameter for the 3P+N+E plug. Connection on 2.5 mm ² (0.004 in ²) maximum terminals
  • Plugs — 32 A: 1 cable entry via integrated cable gland diameter 17 to 22 mm (0.70 to 0.87 in). Connection on 6 mm² (0.009 in²) maximum terminals
  • Plugs — 80 A: 1 cable entry via supplied cable gland diameter 18 to 28 mm (0.71 to 1.1 in). Connection on 16 mm² (0.025 in²) maximum terminals
  • Plugs — 125 A: 1 cable entry via supplied cable gland diameter 30 to 36 mm (1.18 to 1.42 in). Connection on 35 mm² (0.054 in²) maximum terminals

Specifications

Area Classification
Zone 1 and 2 – 21 and 22; Ex II 2 GD or II 2 G; IP66 or IP55; IK10
Voltage
20/25 Vac, 100/130 Vac, 200/250 Vac or 380/415 Vac
Number of Poles
2, 3
Number of Wires
3, 4, 5
Hertz
50/60 Hz
Materials and Finishes
Enclosure and receptacle 16 and 32 A wall sockets are gray painted marine grade aluminum alloy. 32 A flush socket is cast iron. 80 and 125 A wall sockets are painted cast iron with marine anti-corrosion treatment. All plugs are gray painted marine grade

Documents & Drawings