Appleton™ FSQC 30, 60 and 100 Amp Series Interlocked Receptacles
Appleton™ FSQC 30, 60 and 100 Amp Series Interlocked Receptacles
FSQC 30, 60 and 100 Amp Series Receptacles incorporate an interlocked disconnect switch for added safety in hazardous environments. The explosionproof and dust-ignitionproof FSQC is designed for use with Powertite™ plugs. Simply insert the plug and rotate the receptacle face to the ON position to lock it in place and energize the receptacle. For installations where different line voltages are used, a special polarization option prevents plug insertion into a receptacle wired for a different voltage.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Interlocked disconnect switch provides safe connect and disconnect operation at 30, 60 or 100 Amp, 600 Vac maximum, three pole, non-fused motor circuit switch
To operate, insert the plug and turn receptacle collar to the ON position. To remove the plug, turn the plug to the OFF position and pull the plug out
Style 2 (shell and extra pole) grounding
Spring door keeps dust out of receptacle when plug is not in use. Screw cover also supplied free of charge for NEMA 4 applications.
Brass contacts exert constant pressure along entire contact surface and provide superior electrical contact
Insulators provide superior dielectric and mechanical strength and lowest arc tracking
Contacts have beryllium copper wire springs
Tapped NPT conduit openings at top and bottom: 30 Amp 3/4#8221;, 60 Amp 1-1/2#8221;, 100 Amp 2#8221;
Large housing provides ample wiring room
Powertite™ Series plug fits hazardous location FSQC receptacles
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; NEMA 3, 3R, 4, 4X, 7CD, 9FG
Amperage
30, 60 or 100
Voltage
120 Vac, 240 Vac, 480 Vac or 600 Vac
Number of Poles
4
Number of Wires
3
Plug Cable Diameter
30 Amp: 0.500 to 1.125#8221;, 60 Amp: 0.500 to 1.375#8221;, 100 Amp: 0.875#8221; to 1.906#8221;
Wire Range
30 Amp: #10-#8, 60 Amp: #6-#4, 100 Amp: #2-1/0
Mounting Box Entries
Feed-Thru
Materials and Finishes
Receptacles, mounting box, covers and plug housings are copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Insulating blocks are fiber glass reinforced polyester.
Documents & Drawings
x
Product Comparisonx
Product Comparison
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.