EasyHeat™ PN 2M460X850D

DUAL COND 2 STEP MAT 480V 6FT x 8IN LEAD

Read more...

Features

  • Automatic Snow Melting. For Commercial and Residential Applications
  • Standard snow mats are available in 18 in - 36 in (0.46 m - 0.91 m) widths. They are engineered to provide 50 W/ft2 in voltages 208 Vac, 240 Vac, 277 Vac, 480 Vac. Standard mats are supplied with 20 ft (6 m) cold leads as standard, longer lead lengths are optional
  • Custom snow mats are available in outputs up to 72 W/ft2 in voltages up to 600 Vac. They are supplied with standard 6 m (20 ft) cold leads, longer lengths available. Contact EasyHeat™ Technical Services for details
  • Step snow mats come standard in 2- or 3-step models. They are available in 3 ft or 6 ft (0.91 m or 1.83 m) tread width with 8 in (0.20 m) risers. Step mats are engineered to provide 50 W/ft2 and are supplied with 20 ft (6 m) cold leads. Custom step mats are available for nonstandard power densities up to 72 W/ft2, voltage, cold lead lengths and size needs
  • All have a one year limited warranty

Specifications

Certifications
UL Listed and CSA Certified
Accessories
EasyHeat™ offers a variety accessories that can be used with snow mats. See EasyHeat™ Snow Melting Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Documents & Drawings