O-Zgedney™ PN J125G

1 1/4 IN J TYPE COND CLAMP

Read more...

Features

  • Type J is used for a single line of rigid metal conduit, IMC or EMT
  • Type J is CSA Certified
  • Type CBC is used for a single line of rigid metal conduit, IMC or EMT. The swivel grip rotates a full 360°

Specifications

CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type J is mechanically galvanized malleable iron with a mechanically galvanized steel bolt. Type CBC zinc plated malleable iron with a zinc plated steel bolt
Optional Materials
Type CBC is available in mechanically galvanized. See catalog pages for details. Contact your local representative for pricing and availability

Documents & Drawings