O-Zgedney™ PN SP150

PLATE SFTY 1/16X1-1/2X2-1/2

Read more...

Features

  • Safety plates are installed over areas in wooden structures where cables are run to protect cable insulation from being damaged by protruding screws or nails
  • Switch box supports are used to support attachment of boxes in drywall, paneling, etc., Where there are no means of attaching the box to a mounting structure
  • Knockout seals are used to close unused opening or knockout in sheet metal box, enclosure or cabinet

Specifications

NEC Certifications and Compliances
Rated for Ordinary Locations
Standard Material/Finish
Safety plates and switch box supports are pre-galvanized steel. Knockout seals are zinc plated steel

Documents & Drawings