OZ-Gedney™ PN 52270014

HANDLAMP EXP-PROOF 100FT 16-3

Read more...

Features

  • Handle holds a 125 Volt rated ballast designed to operate on 50 or 60 Hz with recyclable thermal protection
  • T" Number: T6
  • Easy maintenance
  • Completely watertight
  • Corrosion-resistant. No exposed metal parts
  • 900 lumens for 13 Watt unit
  • 1800 lumens for 26 Watt unit
  • 101.6 mm (4 in) outside diameter
  • 596.9 mm (23.5 in) length
  • Weighs 1.6 kgs (3.5 lbs)

Specifications

NEC Certifications and Compliances
Class I, Division 1, Groups C, D; Class II, Division 1, Groups F, G
Specific Wattages
13 Watt twin tube and 26 Watt quad
Globe
Tempered glass
Cord
16/3-SO

Documents & Drawings