OZ-Gedney™ PN TL40PMT0

400W PSMH FIXTURE 0 STYLE

Read more...

Features

  • 400 W Pulse Start Metal Halide lamp provides over 6' candles of illumination at a 6.1 m (20 ft) mounting height
  • Lighting layouts available that conform with OSHA requirements for light output
  • Type "O" lamp and mogul socket complies with NEC Article 410.130(F)(5) and ANSI C78.387
  • Quick-attach durable 254 mm (10 in) welded wire guard mounts directly to the body to protect lamp and lampholder from accidental impact
  • Fixture is factory wired at 120 Volt, but can be rewired internally for other voltage settings
  • Compact size for easy handling. Low-profile fixture design keeps it up and out of the way of activity below
  • High light output and long lamp life. Open-air ballast for cooler operation
  • Hook with locking feature. Optional bottom trap available
  • (2) 19.1 mm (3/4 in) knock-outs for conduit access
  • Single durable package design makes it easier for distributors to stock and more organized for contractors on the job site. Quick and easy to assemble

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Enclosure
Heavy-duty steel with powder coated finish
Lamp
400 Watt Pulse Start Metal Halide: O-Type, BT37 Clear, EX39 (Exclusionary Mogul Base)
Ballast
Multi-Tap. 120, 208, 240, 277 Volt; Factory wired at 120 Volt
Cord
0.9 meter (3 ft), 18/3 SJTW, 120 Volt, 15 Amp cord complete with NEMA 5-15 molded plug
Guard
11 gauge white painted steel
Mounting Hook
11 gauge steel

Documents & Drawings