O-Zgedney™ PN WCB14GNM

1 GANG BLNK CVR 4 SCR GREY PVC

Read more...

Features

  • Non-Metallic Weatherproof Boxes, Covers and Lampholders
  • Resistant to impact, heat or low temperature distortion, and mold
  • Mounting can be achieved with formed in place mounting lugs
  • Smooth, accurately tapped hubs prevent wire abrasion
  • Clear UL marking and volumetric marking cast into each box facilitate electrical inspection
  • Continuous box and cover compression ensure complete sealing at gasket interface to prevent moisture entry
  • Lockable covers
  • Closure plugs (2) provided with each box. Remaining hubs are knockout (KO) design so no additional closure plugs are required
  • Mounting hardware and gasket provided with each cover
  • Locking swivel knuckle on lampholders permits positive lamp positioning and accurate directional aiming
  • Lampholders are supplied with locknuts, porcelain sockets and internal gaskets for reliability and weather protection
  • Complete installation instructions provided with each item

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials
PVC boxes. PVC or polycarbonate covers. Nickel plated steel cover screws. Closed cell foam gaskets. Porcelain lampholder sockets

Documents & Drawings