O-Zgedney™ PN WFA2075G

PEND FIXT/200W/3/4 HUB/W/GUARD

Read more...

Features

  • Factory assembled with guard
  • 120 volt rated
  • Ground screw, closure plugs and mounting lugs included
  • Use with 125 °C (257 °F) supply wire
  • Use with medium base incandescent lamps
  • Gray color

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
Polycarbonate or diecast aluminum covers/lampholders. Annealed glass and porcelain sockets. Closed cell foam cover gaskets, fiber lampholder gaskets, closed cell foam or fiber lighting fixture gaskets. Plated steel cover screws

Documents & Drawings