SolaHD™ PN HZ1000

1KVA 240X480-120 ICT

Read more...

Features

  • cULus, RoHS
  • UL Class +180°C insulation system
  • +80°C temperature rise under full load
  • Encapsulated housing with copper windings
  • Two case styles available: UL-3R (Design Style 1) and NEMA-4, 4X, 12 (Design Style 2)
  • UL Listed/NEMA Type 3R (rain proof)
  • Optional: UL Listed/NEMA Type 4 (wash down & dust proof)
  • Optional: UL Listed/NEMA Type 4X (corrosion proof)
  • Optional: UL Listed/NEMA Type 12 (dust proof)

Specifications

Group 1
240/480, 230/460, 220/440 Volt Primary, 120/115/110 Volt Secondary, 50/60 Hz
Group 2
230/460/575 Volt Primary, 115/95 Volt Secondary, 50/60 Hz
Group 3
480 Volt Primary, 240 Volt Secondary, 50/60 Hz
Hertz
50/60 Hz
KVA Rating
1, 1.6, 2, 3, 6, 7.6, 10
Primary Voltage
Options available between 220 and 575
Secondary Voltage
Options available between 23 and 240
Temperature Rise
+80°C
Windings
Copper
Mounting
Mounting Feet

Documents & Drawings