SolaHD™ PN SDN2024100C

480W 24V DIN P/S 115/230V IN IECEX

Read more...

Features

  • Extensive international hazardous location certifications, including Class I Zone 2, ATEX, IECEx, ExEAC. Hazardous location temperature code (T-Code) rating of T4
  • International off-shore certifications, including ABS and DNV-GL
  • PowerBoost ™ enables short duration overload capability, to start loads with high inrush current
  • Dual output terminals for convenience in wiring
  • Three LEDs provide extensive diagnostics. DC OK relay to provide diagnostic information to a PLC, controller, or monitoring system
  • Universal AC and DC input voltages to accommodate global requirements
  • Wide operating temperature range accommodates both extreme hot and extreme cold environments
  • Active Power Factor Correction on most models
  • Parallel operation capability standard
  • Supports redundant power supply operation using optional SDN Redundancy modules

Specifications

UL Recognized Component, Haz. Loc.
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, AEx nA nC IIC, Ex nA nC IIC
ATEX Directive
Ex II 3 G, Ex ec nC IIC Gc
IECEx Certified
Ex ec nC IIC Gc
Hertz
1-Phase: 43 - 67 Hz; 3-Phase: 50/60 Hz
Input Voltage Range
1-Phase: 100-240 Vac; 3-Phase: 380-480 Vac
Operating Temperature
-40°C to +70°C
Output Power
120-960 W
Output Voltage Range
12 V (12-15 Vdc Adj.) or 24 V (23.5-28.5 Vdc Adj.)
Overload Capability
> 30.5 but < 33 Vdc, auto recovery
Status Indicator
3 status LEDs (Input, Output, Alarm)
Number of Phases
Single and Three
Mounting
DIN TS35/7.5 or TS35/15

Documents & Drawings