Appleton™ PN 100N

PB SW SPST 15A 1NO SCREW TERM

Read more...

Features

  • Single pole, high amperage, momentary contact, pushbutton switch is suitable for back panel applications
  • Rugged switch mechanism ensures long life
  • Screw terminal
  • Mounting hardware consists of nickel plated hex nut and knurled nut
  • Black plastic pushbutton with nickel plated brass bushing.
  • Phenolic base +150 °C (+302 °F)

Specifications

Certifications and Compliances
UL Recognized Component. UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. RoHS Compliant
Electrical Specification
SPST
Circuitry
OFF – (ON)
Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac

Documents & Drawings