Appleton™ PN CEPI3023B

CPH 30A 2W3P PLUG INT. ASSY.

Read more...

Features

  • Factory sealed. No external seals required. Arcing is safely confined to receptacle interior
  • Energized receptacle contacts deeply recessed to reduce danger of accidental touching
  • Style 2 (shell and extra pole) grounding
  • Spring door keeps dust out of receptacle when plug is not in use
  • Unique design brass contacts exert constant pressure along entire contact surface and provide superior electrical contact
  • Contacts have beryllium copper wire springs
  • Plug mechanical cable clamps prevent strain on cables; they meet or exceed UL strain relief pull-out requirements
  • Neoprene bushing compressed by cable collar prevents entrance of water
  • Insulators provide superior dielectric and mechanical strength and lowest arc tracking
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Delayed action construction. To operate, insert plug to first stop, move Slide-Lok™ slide to right and push plug fully forward
  • CPH plug fits Powertite™ Series hazardous location receptacles

Specifications

Hazardous Area Classification
30 and 60 Amp CES: Class I, Division 1 and 2, Groups C, D; 30 Amp CESD: Class I, Division 1 and 2, Groups C, D; 60 Amp CESD: Class I, Division 1 and 2, Group D
Amperage
30 or 60
Voltage
125-250 Vac or 480 Vac
Number of Poles
3 or 4
Number of Wires
2 or 3
Horsepower Ratings
1-1/2, 3 or 5
Plug Cable Diameter
30 Amp: 0.500 to 1.125#8221;, 60 Amp: 0.500 to 1.375#8221;
Mounting Box Entries
Dead-End
Materials and Finishes
Receptacles, covers and caps are copperfree (4/10 of 1% max.) aluminum with ceramic burnished. Mounting box is malleable iron with triple-coat (1) zinc electroplate, (2) chromate and (3) epoxy powder coat finish. Insulating blocks are fiber glass reinfor

Documents & Drawings