Appleton™ PN ECHT2023

U-LINE PANEL MTG RECEPTACLE

Read more...

Features

  • Gasketed construction protects receptacle against moisture and dirt with plug in or out
  • Furnished with steel locknut and neoprene sealing gasket assembly
  • Interior switch cylinder has neoprene O-ring at each end to seal out dust and moisture
  • Style 2 (shell and extra pole) grounding
  • Spring door cover and NEMA 4X screw cover kit included with assembly for application flexibility

Specifications

Hazardous Area Classification
Class I, Division 1 and 2, Groups B, C, D; Class II, Division, 1 and 2, Groups F, G; Class III; NEMA 3, 3R, 3RX, 4X, 7BCD, 9FG, 12
Amperage
20
Voltage
125 Vac or 250 Vac
Number of Poles
3
Number of Wires
2
Horsepower Ratings
1, 2
Plug Cable Diameter
.538 – .639
Materials and Finishes
Housing is copperfree (4/10 of 1% max.) aluminum with epoxy powder coat

Documents & Drawings