Appleton™ PN GPB14

BRACKET 4-LITE MNT.

Read more...

Features

  • Dimensions may vary. Consult your local sales representative for specifications
  • Poletop mounting brackets for installation of 2 to 4 floodlights atop metal poles are manufactured from high-strength steel tube, and slip-fit onto 50.8 mm (2 in) pipe size poletop tenons. Furnished with 3 locking setscrews.
  • Poletop reducers are manufactured from high strength steel tubing, complete with 3 locking setscrews.
  • Lite mount bars for floodlights have 11 gauge steel body and 12 gauge steel cover. Metal pole styles mount on 50.8 mm (2 in) pipe size poletop tenon. Wood pole styles mount on poles using thru-bolts.
  • Wood pole or wall mounting brackets for Floodlights with 50.8 mm (2 in) Slip-Fitter; can also mount G-PB Series brackets with floodlights.
  • Wood pole clamping floodlight mounting brackets constructed of 50.8 mm (2 in) steel pipe. Furnished complete with clamping bolts and nuts.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations

Documents & Drawings