Appleton™ PN LTCOMP270

SEALING COMPOUND 270G

Read more...

Features

  • For use on horizontal or vertical runs
  • Independent sealing and armor clamping
  • True 360° grounding
  • Superior pull out prevention
  • Compact slim profile
  • Widest cable acceptance range
  • Supplied complete with epoxy sealing compound
  • Disconnectable design
  • Additional integral deluge proof seal for protection in extreme offshore and onshore environments.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class I, Zone 1, AExd IIC; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4X; IP66
Connector Materials
Bodies, sleeve and gland nut are available in copperfree (4/10 of 1% max.) aluminum, nickel plated brass, or stainless steel
Other Standard Materials
Grounding spring is stainless steel. Bushing is LSF-TPE (halogen free). End stop washer is nylon. Viton o-ring.
Trade Sizes
1/2 thru 4
Cable Jacket Diameter Range
0.354 thru 4.220
Cable Armor Diameter Range
0.342 thru 4.020
Threads
NPT threads are standard. Metric threads available (add metric thread size to the end of catalog number)

Documents & Drawings