EasyHeat™ PN DMC1021

Decoupling Membrane Cable 120VAC 2.3 A

Read more...

Features

  • Floor Warming Cable. For Commercial and Residential Applications
  • Available in 120 and 240 Vac
  • Designed to work with 1.2" (30.5mm) hub spacing membranes or Warm Tiles™ DMCS Cable Strapping Strips
  • Heating area range from 7 ft2 - 250 ft2 (0.7 m2 - 23 m2)
  • Cable can be laid directly from the spool into the membrane in whatever configuration you need
  • Once the cable is installed, tile installation is easy: self-leveling or scratch coat may not be required
  • Approved for a variety of applications and floor finishes for the ultimate in versatility and compatibility
  • Cables can also be installed in steps, including risers, leading to a bath/shower area in most jurisdictions. Check with your local electrical inspector before installing in steps
  • Cables can be installed in tiled showers or other wet areas, although it is recommended that you check with your local electrical inspector first to verify that this application is allowed in your jurisdiction
  • Fifteen year limited warranty

Specifications

Certifications
CSA Certified for use in both the U.S. and Canada
Warm Tiles™ DMCS Cable Strapping Strips
Constructed of an advanced polymer-blended material; these all-plastic strips are engineered to safely and quickly secure DMC floor-warming cables to the subfloor during installation of new flooring
Thermostats
It is recommended that a floor temperature sensing thermostat be used to control the cable system. See Warm Tiles™ Thermostats
Relay Kits
Relays can be used in conjunction with a thermostat to control large heated areas. We offer relay kits for use with thermostats. See Warm Tiles™ Floor Warming Accessories

Documents & Drawings