EasyHeat™ PN HSR101F

HSR CABLE 10W/FT 120V FEP JKT

Read more...

Features

  • Self-regulating, Cut-to-length Cable. For Commercial Applications
  • Maintains liquids in pipes at temperatures exceeding +150 °F (+66 °C)
  • Available for 120, 208, 240, and 277 Vac applications
  • Available in circuit lengths up to 785 ft (239.27 m) with output up to 20 Watts per 1 ft (0.30 m) at +50 °F (+10 °C)
  • Parallel resistance, cut-to-length cable is provided on bulk spools
  • Fluoropolymer over jacket for enhanced chemical resistance
  • Can be wrapped over itself (overlapped), if necessary, when installed on pipes, valves or flanges
  • One year limited warranty

Specifications

Certifications
CSA Certified, Factory Mutual Approved, and UL Listed for ordinary locations when used with EasyHeat™ accessories. UL Listed Standards for use in Class 1, Division 2 locations when used with approved termination accessories
Accessories
HSR cables use TSR accessories for power/end connections, splicing and end-of-circuit termination. See EasyHeat™ TSR Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Documents & Drawings