EasyHeat™ PN T4XA

THERMOSTAT AMB ORD 15-140F

Read more...

Features

  • For Commercial and Residential Applications
  • The C3RC thermostat is suitable for indoor/outdoor locations. It is rainproof, gasketed enclosure can be used in ambient-sensing mode or line sensing mode
  • The C4XC thermostat is suitable for indoor/outdoor locations having hostile, non-hazardous environments. It can be used in ambient sensing mode or line sensing mode
  • The T4XC thermostat is suitable for indoor and outdoor locations in ordinary, non-hazardous (unclassified) environments. IT can be used in an ambient sensing mode or a line sensing mode
  • The T4XA thermostat is suitable for indoor and outdoor locations in ordinary, non-hazardous (unclassified) environments. It designed for use as an ambient sensing thermostat
  • The T9EC thermostat is suitable for indoor and outdoor locations in harsh industrial and hazardous (classified) environments. It designed for use as a line sensing thermostat
  • The T9EA thermostat is suitable for indoor and outdoor locations in harsh industrial and hazardous (classified) environments. It designed for use as an ambient sensing thermostat
  • The SMC54WP thermostat has a reliable SPDT switch and is available exclusively for Canada. It is a one control thermostat for heating and cooling with a large, visible dial to make set point temperatures clear. Manufactured with a rugged, weather-resistant enclosure, it performs despite water spray, high humidity, airborne contaminates and moderately corrosive conditions.
  • The SMC51/SMC52 thermostat has a reliable SPDT switch and is available exclusively for Canada. The control setpoint is dial-knob adjustable. It is available with fixed or adjustable temperature differentials, and is ambient temperature compensated. The mounting bracket is replaceable.
  • All have a one year limited warranty

Specifications

Certifications
UL Listed and CSA Certified. T9EC and T9EA are also Factory Mutual Approved
Voltage
C3RC, SMC54WP: 120, 208, 240 or 277 Vac. C4XC: 120, 240 or 480 Vac. T4XC, T4XA, T9EC, T9EA: 125, 250, or 480 Vac. SMC51/SMC52: 120 or 240 Vac
Current
C3RC, C4XC, T4XC, T4XA, T9EC, T9EA: 22 Amps. SMC54WP, SMC51/SMC52: 8 Amps
Enclosure
C3RC: NEMA 3R rainproof gasketed cold-drawn steel with baked-on gray enamel. C4XC: NEMA 4x polycarbonate plastic. T4XC, T4XA: NEMA 4X polyurethane-coated die cast aluminum (maximum 0.6% copper). T9EC, T9EA: NEMA 4, 7 and 9 lacquer-coated cast aluminum
Temperature range
SMC54WP: -30 °F to +100 °F (-34 °C to +38 °C). SMC51/SMC52: -30 °F to +90 °F (-34 °C to +32 °C)
Adjustable Temperature Range
C3RC: 0 °F to +150 °F (-15 °C to +65 °C). T4XC, T9EC: +25 °F to +325 °F (-3.9 °C to +162.8 °C). T4XA, T9EA: +15 °F to +140 °F (-9 °C to +60 °C)
Fixed Differential Temperature
C3RC: +6 °F (+3.3 °C)
Fixed Temperature
C4XC: +40 °F (+4.4 °C)
Maximum Exposure Temperature
C4XC: +140 °F (+60 °C). T4XC, T4XA: +160 °F (+70 °C)
Calibration Accuracy
T4XC, T4XA, T9EC: ±3 °F (±1.7 °C). T9EA: ±1.3 °F (±0.7 °C)
Maximum Bulb Temperature
C3RC: +190 °F (+88 °C). T4XC, T9EC: +420 °F (+215 °C). T4XA, T9EA: +160 °F (+71 °C)
Capillary Length
C3RC, T4XC, T9EC: 10 ft (3.0 m). C4XC: 3 ft (0.9 m)

Documents & Drawings