Appleton™ PN GRFC75ALC

3/4 GR FLANGED UNILET NO CVR

Read more...

Features

  • Conduit outlet boxes have smooth, rounded integral bushing in each hub to protect conductor insulation
  • Conduit outlet box with fixture hanger canopy or cover is used where fixture stem is less than 12"/304.8 mm long or with EXJF, ESD, or ESS where fixture stem is more than 12" long
  • Raintight when used with O-Ring; order GRG-1
  • For use with hub cover or canopy. Canopy has threaded cover opening for convenience in splicing conductors
  • Cover and canopy hubs have set-screws with screwdriver slots to allow locking of conduit. Prevents fixture stem from turning

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials and Finishes
Malleable iron or copperfree (4/10 of 1% max.) aluminum body with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat. Malleable iron cover and canopy with zinc electroplate and clear chromate finish

Documents & Drawings