SolaHD™ PN SDN2520RED

EXT.RED MOD 20A MAX 22.5-28.5V

Read more...

Features

  • cULus, cRUus, CE, ATEX, IECEx, ExEAC, ABS, DNV-GL, RoHS
  • Redundant power supply operation with true isolation
  • Compact size saves panel space
  • Extensive diagnostics
  • Load balancing support extends power supply life
  • Use in hazardous locations, with T4 temperature rating
  • Works with a wide variety of power supplies

Specifications

Hertz
50/60 Hz
Input Voltage Range
10.8-30.8 V DC (SELV)
Operating Temperature
-20°C to +70°C
Output Nominal Voltage
12-28 Vdc
Status Indicator
Visual: (3) two-color LEDs
Mounting
DIN TS35/7.5 or TS35/15

Documents & Drawings