EasyHeat™ PN TSR102J

TSR CABLE 10W/FT 240V TPE JKT

Read more...

Features

  • Self-regulating, Cut-to-length Cable. For Commercial Applications
  • Available for 120, 208, 240, and 277 Vac applications
  • Available in circuit lengths up to 650 ft (198.12 m) and wattages up to 10 Watts per 1 ft (0.30 m) at +50 °F (+10 °C)
  • Parallel resistance, cut-to-length cable is provided on bulk spools
  • Can be wrapped over itself (overlapped), if necessary, when installed on pipes, valves or flanges
  • One year limited warranty

Specifications

Certifications
UL Listed, CSA Certified and Factory Mutual Approved for use in Class I, Division 2 locations
Options
Polyolefin over jacket is available for non-hazardous applications. Fluoropolymer over jacket is available for use in areas requiring enhanced chemical resistance. See catalog pages for details
Accessories
We offer specially designed kits that ease installation and connection of TSR products. See EasyHeat™ TSR Connection Kits and Accessories. TSR cable with polyolefin over jacket, also uses SR Trace Kits in non-hazardous applications.
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Documents & Drawings