Appleton™ Temporary LED Worksite Lighting

Appleton™ Temporary LED Worksite Lighting has a compact, low profile design and is packaged for quick installation. Multiple fixtures can be daisy chained together making them an ideal solution for contractors who want to use temporary LED fixtures to light their work sites. Providing up to 54,000 hours of light at temperatures from -30 to +60 °C (-22 to +140 °F), they are ideal for indoor and outdoor construction and renovation applications. They are suitable for use in a wide range of commercial and industrial areas where condensation and humidity may be present.

Read more... Read more...

Products

Search
1-3 of 3 results for Products
:
Appleton™ PN TL100C
Area Classification
Ordinary (Unclassified) Locations
Certifications
cULus
Industry
Automotive
Distribution & Logistics
Industrial Energy & Onsite Utilities
Industrial Machinery
Mining, Minerals & Metals
Oil & Gas
Item Type
Made to Stock
availability
Area Classification
Certifications
Industry
Item Type
availability
Ordinary (Unclassified) Locations
cULus
Automotive
Distribution & Logistics
Industrial Energy & Onsite Utilities
Industrial Machinery
Mining, Minerals & Metals
Oil & Gas
Made to Stock
Compare
Appleton™ PN TL150C
Area Classification
Ordinary (Unclassified) Locations
Certifications
cULus
Industry
Automotive
Distribution & Logistics
Industrial Energy & Onsite Utilities
Industrial Machinery
Mining, Minerals & Metals
Oil & Gas
Item Type
Made to Stock
availability
Area Classification
Certifications
Industry
Item Type
availability
Ordinary (Unclassified) Locations
cULus
Automotive
Distribution & Logistics
Industrial Energy & Onsite Utilities
Industrial Machinery
Mining, Minerals & Metals
Oil & Gas
Made to Stock
Compare
Appleton™ PN TL60C
Area Classification
Ordinary (Unclassified) Locations
Certifications
cULus
Industry
Automotive
Distribution & Logistics
Industrial Energy & Onsite Utilities
Industrial Machinery
Mining, Minerals & Metals
Oil & Gas
Item Type
Made to Stock
availability
Area Classification
Certifications
Industry
Item Type
availability
Ordinary (Unclassified) Locations
cULus
Automotive
Distribution & Logistics
Industrial Energy & Onsite Utilities
Industrial Machinery
Mining, Minerals & Metals
Oil & Gas
Made to Stock
Compare

Features

  • 60 W, 100 W and 150 W LED (200 W, 400 W and 600 W HID equivalent)
  • Provides high light output at 7,200 to 18,000 lumens
  • Cool, 5000K CCT (Correlated Color Temperature), 80 CRI
  • Reported LED L70 of 54,000 hours at +25 °C (+77 °F)
  • Maximum wattage of connected luminaires: 600 W (lighting loads only)
  • 6 foot cord (18 AWG SJT) with NEMA 5-15 plug
  • No moving parts (no fan design). Heat dissipated through aluminum heat sinks, along with openings on bottom and top of unit
  • Compact size for easy handling. Low profile fixture design keeps unit up and out of the way of activity below
  • Single durable package design makes it easier for distributors to stock and more organized for contractors on the job site
  • No assembly required. No lamps or drivers to replace. No replaceable components

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
OSHA Compliance
Meets 5 Footcandle minimum illumination intensity for General Construction Area Lighting listed in Standard Number 1926.56
Standard Materials
Top and bottom of orange body made of high strength polycarbonate; aluminum heat sinks
Standard Finishes
Painted white steel guard for impact protection
Operating Voltage
120 Vac, 50/60 Hz
Surge Protection
6 kV
Operating Temperature
-30 to +60 °C (-22 to +140 °F)
Safety Cable
21.5 inches (546 mm)
Weight
3.2 lbs. (1.5 kg) to 4.9 lbs. (2.2 kg)
Warranty
5 year standard warranty

Documents & Drawings