Appleton™ EB Series Circuit Breakers and Enclosures (NEC)

Appleton™ explosionproof, dust-ignitionproof EB Series circuit breakers and enclosures are suitable for use in indoor or outdoor classified locations. The thermal magnetic circuit breaker provides over current and short circuit protection and safe disconnect. The EB Series offers thermal time delay overload protection for service entrance, feeder or branch circuits used for lighting, heating, motors and equipment.

Read more...

Products

Search
1-10 of 61 results for Products
:
Appleton™ PN EB1EH2W15
Application
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
UL
Compare
Appleton™ PN EB1EH2W20
Application
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
UL
Compare
Appleton™ PN EB1EH2W25
Application
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4
Type 4X
Type 7BCD
Type 9EFG
Type 12
Certifications
CSA
availability
Application
Amperage
Area Classification
Certifications
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4
Type 4X
Type 7BCD
Type 9EFG
Type 12
CSA
Compare
Appleton™ PN EB1EH2W30
Application
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
UL
Compare
Appleton™ PN EB1EH2W30DV
Application
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4
Type 4X
Type 7BCD
Type 9EFG
Type 12
Certifications
CSA
availability
Application
Amperage
Area Classification
Certifications
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4
Type 4X
Type 7BCD
Type 9EFG
Type 12
CSA
Compare
Appleton™ PN EB1EH2W40
Application
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
UL
Compare
Appleton™ PN EB1EH2W50
Application
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
UL
Compare
Appleton™ PN EB1EH2W60
Application
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4X
Type 7BCD
Type 9EFG
UL
Compare
Appleton™ PN EB1EH3S30
Application
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4
Type 4X
Type 7BCD
Type 9EFG
Type 12
Certifications
CSA
availability
Application
Amperage
Area Classification
Certifications
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4
Type 4X
Type 7BCD
Type 9EFG
Type 12
CSA
Compare
Appleton™ PN EB1EH3S50
Application
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4
Type 4X
Type 7BCD
Type 9EFG
Type 12
Certifications
CSA
availability
Application
Amperage
Area Classification
Certifications
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 3R
Type 4
Type 4X
Type 7BCD
Type 9EFG
Type 12
CSA
Compare

Features

  • Explosionproof, dust-ignitionproof
  • Corrosion-resistant, non-sparking copperfree aluminum with two-coat epoxy finish. Shafts and bushings are stainless steel (300 Series)
  • Interior components removable as an assembly to facilitate wire pulling
  • Ample space for wiring and installation of accessories
  • Breaker handle has lock bracket that can be padlocked in ON or OFF position; accommodates up to three padlocks
  • Tapped, plugged openings provided as standard for optional drain and breather
  • Hinged (left side), removable covers secured by stainless steel (300 Series) hex-head, screwdriver-slotted captive "quick bolts"
  • Mating surfaces precision milled
  • Easy mounting; four removable mounting brackets have keyhole openings. Straps are steel with triple-coat finish
  • Positive-operating breaker handle has spring steel actuator that self-locates on breaker handle to prevent damage to breaker toggle if door is closed without aligning door with breaker toggle position
  • Each standard feed-thru opening (one at top and one at bottom) has an aluminum reducing bushing to protect conductor insulation

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3R, 4X, 7BCD, 9EFG
Standard Materials
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel shaft, bushings and hardware
Standard Finishes
Enclosure and cover have a two-coat epoxy enamel. Passivated stainless steel
Options
Ground stud, neutral lugs, drain/breather, shunt trip, NEMA 4X enclosure and +50°C (+122 °F) breaker rating are available. See catalog pages for details

Documents & Drawings