Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Protects fixture against wind and vibration damage
EF hook and loop hangers: Malleable iron for strength and safety. Hook and loop combination permits quick disconnect and removal of fixture for maintenance. Offer inexpensive means of pendant flexible suspension of lighting fixtures. Permit free swing in any direction.
FHS support hangers: Provide up to 75.3 kg (166 lbs) support for fixtures on the non-electrical side of mounting. Straddle a maximum of 1-1/4� conduit and accepts 1/2� or 3/4� fixture hook or conduit.