Appleton™ PN 08520003N

ROCKER SW SPST WHITE

Read more...

Features

  • Designed to fit full-size rectangular cutouts. Angled corners are suggested for optimum fit, but standard rectangular cutouts are acceptable
  • Curved rockers with Illuminated single or dual lens to fit your style and functional requirements
  • 1/4#8221; Quick connect terminals standard on all switches
  • Smooth face matte nylon rocker and bracket 66, +105 °C (+221 °F)
  • Phenolic base, +150 °C (+302 °F)
  • Brass or copper terminals and silver plated contacts
  • Depending on the model the lighted models feature a 125 Vac incandescent lamp, 12 Vdc neon lamp or 28 Vdc neon lamp

Specifications

Certifications and Compliances
UL Recognized Component. UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. RoHS Compliant
Electrical Specification
SPST, SPDT, DPST, DPDT
Circuitry
ON – OFF, ON OFF ON, ON – ON, (ON) – OFF
Non-Lighted, Single Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 125-250 Vac
Non-Lighted, Double Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 250 Vac
Lighted, Single Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 1/2 HP, 125 Vac; 1/2 HP, 250 Vac
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 125 Vac; 3/4 HP, 250 Vac
Lighted, Double Pole Switch Ratings
15 Amp, 125; 10 Amp, 250 Vac; 3/4 HP, 125 Vac

Documents & Drawings