Appleton™ PN 30CRING

30A CLAMPING RING MODIFIED

Read more...

Features

  • Available in 30, 60, 100, 150, 200, and 400 Amp units
  • Circuit breaking: in 30, 60, 100, and 200 Amp units, any arcing created as line and load terminals disengage is safely confined deep within terminal cavities. Plugs may be withdrawn in an emergency under full rated loads without separate disconnect switch
  • Positive polarization: only plugs and receptacles of same style, number of poles and ampere rating can be used together
  • Ambient temperature range of -25 °C to 40 °C (-13 °F to 104 °F)
  • Available in two grounding styles: Style 1 (shell only) and Style 2 (shell and extra pole)
  • Locking screw and slot prevents plug cable collar from #8221;backing off#8221;
  • Controlled length contacts ensure that ground makes first and breaks last for added safety
  • Contacts exert constant pressure along entire contact surface and provide electrical continuity
  • Insulating blocks provide greatest dielectric and mechanical strength and lowest arc tracking
  • Neoprene bushing compressed by cable collar prevents entrance of water. Bushing is highly resistant to hydrocarbon deterioration and is self-extinguishing
  • 30, 60, 100, and 150 Amp Powertite™ plugs also suitable for classified locations when used with Appleton EBR, EBRH, JBR, MD2SR, FSQC, ID2SR, or DBR hazardous interlocked receptacles

Specifications

Area Classification
Listed for Ordinary (Unclassified) Locations; NEMA 3, 3R, 4, 4X
Amperage
30, 60, 100, 150, 200 or 400
Voltage
120/240/480/600 Vac
Number of Poles
2, 3 or 4
Number of Wires
2, 3 or 4
Hertz
50-400 Hz
Horsepower Emergency Disconnect Ratings
3-Phase: 30 Amp, 3HP at 115 Vac, 7.5HP at 230 Vac, 15HP at 480 Vac, 20HP at 600 Vac; 60 Amp, 7.5HP at 115 Vac, 15HP at 230 Vac, 30HP at 480 Vac, 30HP at 600 Vac; 100 Amp, 10HP at 115 Vac, 20HP at 230 Vac, 40HP at 480 Vac, 40HP at 600 Vac; 150 Amp, DO NOT DISCONNECT UNDER LOAD; 200 Amp, 20HP at 115 Vac, 40HP at 230 Vac, 50HP at 480 Vac, 50HP at 600 Vac; 1-Phase: 30 Amp, 2HP at 115 Vac, 3HP at 230 Vac, 10HP at 480 Vac, 10HP at 600 Vac; 60 Amp, 3HP at 115 Vac, 10HP at 230 Vac, 20HP at 480 Vac, 20HP at 600 Vac; 100 Amp, 7.5HP at 115 Vac, 15HP at 230 Vac, 30HP at 480 Vac, 30HP at 600 Vac; 200 Amp, 15HP at 115 Vac, 30HP at 230 Vac, 40HP at 480 Vac, 40HP at 600 Vac
Plug Cable Diameter
30 Amp: 0.500 to 1.125#8221;; 60 Amp: 0.500 to 1.375#8221;; 100 Amp: 0.875 to 1.906#8221;; 150 Amp: 0.875 to 2.187#8221;; 200 Amp: 0.875 to 2.500#8221;; 400 Amp: 1.875 to 3.500#8221;
Mounting Box Entries
Dead-End or Feed-Thru
Materials and Finishes
Plug, receptacle, connector and mounting box housings: copperfree (4/10 of 1% max.) aluminum with epoxy powder coat finish. Fiberglass reinforced polyester insulating blocks with natural finish

Documents & Drawings