Appleton™ PN 3RAPIDEX80P

3 X 80CC SEALING RESIN

Read more...

Features

  • Utilizes RapidEx high speed liquid resin sealing compound included with each gland
  • For use on horizontal or vertical runs
  • Simplified two piece design
  • Independent sealing and armor clamping/ grounding
  • True 360° grounding
  • Removable cable armor end stop accommodates larger insulated conductors
  • Superior pull out prevention
  • Compact slim profile
  • Widest cable acceptance range
  • Disconnectable design
  • Additional integral deluge proof seal for protection in extreme offshore and onshore environments
  • Continuous operating temperature: -60 °C to +85 °C (-76 °F to +185 °F)

Specifications

NEC/CEC Certifications and Compliances
Class I, Divisions 1 and 2, Groups A, B, C, D; Class I, Zone 1, AEx d IIC, AEx e II, AEx tA IIC; Class I, Zone 1, EX e II, Ex tA IIC; Class II, Division 1 and 2, Groups E, F, G; Class III, Divisions 1 and 2; NEMA 4X; IP66
Connector Materials
Bodies, sleeve and gland nut are available in copperfree (4/10 of 1% max.) aluminum, nickel plated brass, or stainless steel
Other Standard Materials
Grounding spring is stainless steel. Bushing is LSF-TPE (halogen free). End stop washer is nylon. Viton o-ring.
Trade Sizes
1/2 thru 4
Cable Jacket Diameter Range
0.50 thru 4.25
Cable Armor Diameter Range
0.42 thru 3.94
Threads
NPT threads are standard. Metric threads available (add metric thread size to the end of catalog number)

Documents & Drawings