Appleton™ PN 79MSC60610118

EXTENSION SPRING - 8700 REELS

Read more...

Features

  • Weather-tight, dust-tight, corrosion resistant construction for heavy-duty industrial applications
  • Ideal for hoists, electric tools, and moving equipment
  • Sufficient spring tension to provide no more than 10% sag when cable is stretched horizontally
  • Fully adjustable four roller cable guide to minimize cable wear
  • Long life, self-contained mainspring
  • Furnished with black SO cable with up to 12 conductors
  • Removable ratchet for application flexibility
  • 30-75 Amp, 600 V modular collector ring designed for long service life
  • 330° pivot bases available for 2-6 conductor reels
  • 1” NPT line entry in junction box

Specifications

Certifications and Compliances
8706 and 8707 are UL Listed for Ordinary Locations. 8729 is Rated for Ordinary Locations. All cord reels are CSA Listed for Ordinary Locations. NEMA 4
Rating
Based on SO Cord Type:
14 Amp, 600 Vac
18 Amp, 600 Vac
Number of Conductors
Up to 12 conductors
Mounting Type
Can be either ceiling or wall mounted
Cable Length
40, 50 or 70 Feet
Materials and Finishes
8706 and 8707 are constructed of die cast aluminum. 8729 is constructed of heavy gauge steel. All reels have a yellow polyester powder coat and black SO cable

Documents & Drawings