Appleton™ PN AERL22RB5

AERL22 W/EHL100N 50FT 16-3 SQ

Read more...

Features

  • UL and cUL Listed. Class I, Division 1 and 2, Group D
    Class II, Division 1 and 2 , Groups E, F, G
    Class III
  • Designed for lift, pick-up and suspension applications in Class I, Group D; Class II, Groups E, F and G; and Class III hazardous locations containing flammable vapors, gases or combustible dust.
  • Maximum operating capacity 15 Amps, 600 Vac/250 Vdc
  • Compact size, light weight and rugged construction for long service with minimum maintenance
  • Factory prewired and sealed to large junction box for fast, easy installation
  • Safety ground through separate collector ring and frame provides positive grounding path
  • Lifetime-lubricated bearings reduce maintenance
  • Easy-to-remove cover provides quick access to springs. Cast threaded cover is removable for inspection of ring and brush assembly
  • Each spring is separately contained in a safety cartridge to eliminate danger during handling or replacement
  • Built-in cable locking ratchet is provided with all reels in this series and can be easily activated when required
  • Available with cable lengths up to 15.2 meters (50 feet)
  • Includes adjustable four-roller cable outlet guide. Other optional cable guides and swivel bases are available

Specifications

Certifications and Compliances
UL and cUL Listed. Explosion Proof (Class I, Division 1)
Rating
15 Amps, 600 Vac/250 Vdc
Number of Conductors
2 to 4 conductors
Mounting Type
Can be either ceiling or wall mounted
Cable Length
30 or 50 feet
Materials and Finishes
Reel sides are constructed of steel with a red epoxy powder coated cast aluminum frame, copper collector rings and high-density copper-graphite brushes. Available with either 16 or 14 Gauge SO Cable
AERL22-RB5
Available from stock includes AERL22 Reelite (2W 3P) with ratchet, 15.2 meters (50 feet) of #16/3-conductor SO cable, and 100 Watt EHL-100N medium base explosionproof handlamp, suitable for Class I, Group D, only

Documents & Drawings