Appleton™ PN AMHZL1CF6BUM

AMHZ 24KL CW FRS 7x7 BU, M20

Read more...

Features

  • Typical applications include Oil and Gas Refineries, Petrochemical Plants, Foundries, Drilling Rigs, Pulp and Paper Mills, Food and Beverage Processing Facilities, Loading Docks, Power Plants, Water and Wastewater Treatment Facilities and other areas where corrosive, wet, dirty and toughenvironments are a problem
  • Six lumen outputs, ranging from 9,000 to 36,000 lumens, with a choice of optics for optimal light distribution
  • Separate field wiring compartment with screw terminal block for easy and secure connection (can accept 0.14-6 mm², UL/CSA 26-10AWG)
  • Choice of color temperature (CCT); 5000K cool white, 4000K neutral white or 3000K warm white
  • Rugged and compact housing with superior thermal design translates to long luminaire life
  • Heavy duty, high temperature silicone rubber gaskets
  • Thermal shock and impact resistant clear or frosted glass one piece lens with captive fasteners. Guard and visor available, purchase separately
  • Standard 6KV surge protection
  • Yoke bracket is designed to accommodate traditional Areamaster™ brackets and slipfitters for easy retrofit. Slip-fitters and mounting brackets available for easy pole or wall mounting
  • Two 3/4" NPT entries provided. Order "M" suffix for M20 Metric entry adaptor.
  • Field replaceable LED driver and lens cover available

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1, 2, 21, 22; Ex II 2GD; Ex eb mb op is llC T6 to T3; IP66/67; IK08
Lumens to Watts
9,000 lumens is 175-250W HID; 14,000 lumens is 250-400W HID; 18,500 lumens is 400-750W HID; 23,000 lumens is 1000W HID; 28,500 lumens is 1000-1500W HID; 36,000 lumens is 1500W HID
Ambient Temperature
Standard version: -40 °C to +65 °C (-40 °F to +149 °F); HL Version: -40 °C to +65 °C/ +55 °C (-40 °F to +149 °F/ +131 °F)
Electrical
120-277 Vac 50/60 Hz, 170-300 Vdc, 50/60 Hz
Standard Materials
Copperfree (4/10 of 1% max.) aluminum housing and lens door; silicone rubber gaskets; zinc plated HR steel yolk; stainless steel bolts, guard and safety cable; aluminum visor and (1) close up plug (provided)
Standard Finishes
Architectural bronze polyester housing, lens cover, visor and yoke mount
Warranty
10 year standard warranty

Documents & Drawings