Appleton™ PN AMLED77YBH

347/480V50/60HZ LED FLOODLIGHT

Read more...

Features

  • Three lumen outputs provide up to 19,500 lumens with a choice of optics for optimal light distribution
  • Two 3/4"" NPT entries provided

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2 Group IIC; Class II, Division 1 and 2, Groups E, F, G; Class III; Zone 20 and 21 Group IIIC; Zone 22, Group IIIB; Type 3R, 4, 4X, IP66/67; Simultaneous Exposure; Marine Outside Type (Salt Water) for USA ONLY; Wet Locations
ATEX/IECEx Certifications and Compliances
Zone 2, 22; Ex II 3GD; Ex ec llC T4; IP66; IK10
Lumens to Watts
9,500 lumens is 175-250 W HID; 15,000 lumens is 250-400 W HID; 19,500 lumens is 400-750 W HID
Ambient Temperature
-40 °C to +65 °C (-40 °F to +149 °F)
Electrical
120-277 Vac 50/60 Hz, 170-300 Vdc or 347-480 Vac, 50/60 Hz
Standard Materials
Copperfree (4/10 of 1% max.) aluminum housing and lens door; silicone rubber gaskets; zinc plated HR steel yolk; stainless steel bolts, guard and safety cable; ; aluminum visor and (1) close up plug (provided)
Standard Finishes
Architectural bronze polyester housing, lens cover, visor and yoke mount
Warranty
10 year standard warranty

Documents & Drawings