Appleton™ PN APMS050C135HD50

MLGL3 50W BH DRIVER, 500 MA

Read more...

Features

  • Typical applications include pulp and paper mills, processing plants, chemical plants, oil refineries, foundries, manufacturing plants, storage areas, waste and sewage treatment, parking garages, and other areas where dust, water, dirt and rough usage are a problem
  • Design is suited for low mounting heights, from 7 ft., up to 30 ft.
  • Standard version: Seven light outputs provide up to 24,000 lumens. LED L70 reported at 60,000 hours. Emergency version: Two light outputs provide up to 5500 lumens in standard mode and 1400 lumens in 90 minute emergency battery backup mode and up to 900 lumens in 180 minute emergency backup mode
  • Choice of optics for optimal light distribution in a variety of applications: Type I, Type III, Type V or Type V Wide
  • Choice of color temperature (CCT): 5000K cool white, 4000K neutral white or 3000K warm white
  • Modular design provides thousands of combinations for maximum versatility: four different globe options for the Standard version (three different globe options for the Emergency version) and seven standard mounting hoods
  • Retrofit adapters for Crouse-Hinds™ Killark, and Mercmaster™ II hoods available
  • Hinge has high lip for added safety during installation and servicing. Hinge and bolt construction assures 360° compression at all points on fixture housing gasket for positive sealing. Swing away design of captive bolt and nut simplifies installation
  • Standard 6 kV surge protection with an option to upgrade to 10kV, heavy duty, high temperature silicone gaskets and a rugged housing with superior thermal design translates to long luminaire life
  • Luminaire housing has wiring compartment with terminal block separate for easy wiring access. The standard screw-type terminal block can accept UL/CSA 26-10 AWG wire
  • Standard NPT threads with M20 option on Standard version
  • Field replaceable globes and LED driver

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 1 and 2, Group E, F, G; Class III; Class I Zone 2 AEx ec IIC; Zone 21 AEx tb IIIC; Class I Zone 2 Ex ec IIC; Zone 21 Ex tb IIIC; Type 3R, 4, 4X; IP66/IP67; Simultaneous Exposure; Suitable for Wet Locations; IDA Approved with Visor ; American Bureau of Shipping (ABS) Certified; Marine Outside Type (Salt Water)
ATEX/IECEx Certifications and Compliances
Standard version only: Zone 2 and 21/22; Ex II 3 G; Ex II 2 GD; IP66; IK08
IECEx Certifications and Compliances
Standard version only: Zone 2 and 21/22; Ex ec IIC; Ex tb IIIC; Ex op is IIIC; IP66; IK08
Lumens to Watts
3500 lumens is equivalent to 70-100W HID; 5500 lumens to 100-150W HID; *7500 lumens to 175-250W HID; *9500 lumens to 250-350W HID; *11,500 lumens to 350-400W HID; *14,500 lumens to 400W HID; *17,500 lumens to 400-600W HID (*Standard version only)
Ambient Temperatures
Standard version: -40 °CC to +65 °CC (-40 °CF to +149 °CF). Emergency version: -20 °C to +55 °C (-4 °F to +131 °F). Option for higher ambients temperatures up to 75 °C (167 °F)
Electrical
120-277 Vac, 50/60Hz; 125 -300Vdc ( DC voltage for Standard version only); 347-480Vac, 50/60Hz (Standard version only)
Standard Materials and Finishes
Mounting hoods and bodies are copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. All hardware and catch assemblies are stainless steel. Globes are polycarbonate or glass. Refractor is heat-resistant prismatic glass (Standard version only)
Options
Safety cable, guard, Visor and drain assembly are available. See catalog pages for details
Warranty
10 year standard warranty

Documents & Drawings