Appleton™ PN APMS240HD1152

LED Driver, 240W, BH, 1152mA

Read more...

Features

  • Powerful, efficient weatherproof lighting for applications such as steel production plants, power generation facilities, foundries, cement, stone and sand plants, pulp and paper mills, ship building and shipping ports, and other areas where corrosive, wet, dirty and tough environments are a problem
  • Ideal for high ceilings of 15 meters (50 feet) to greater than 30 meters (100 feet); locations requiring dependable, consistent lighting in extreme hot/cold temperature environments
  • Four lumen outputs provide up to 90,000 lumens
  • Choice of four optics (Very Narrow, Narrow, Medium and Very Wide) for optimal light distribution in a variety of applications
  • Choice of color temperature (CCT): 5000K cool white, 4000K neutral white, or 3000K warm white
  • Separate field wiring compartment with screw terminal block for easy and secure connection (can accept UL/CSA 26-10 AWG)
  • Four 3/4 in. NPT side entries provided with three close-up plugs. Optional M20 and M25 metric adapters available
  • Rugged housing with superior thermal design translates to long luminaire life
  • Heavy duty, high temperature silicone rubber gaskets; thermal shock and impact resistant clear polycarbonate lens
  • Captive fasteners secure driver compartment cover. Field replaceable LED drivers
  • 0-10V Dimming capable

Specifications

NEC/CEC Certifications and Compliances
Marine Outside Type (Salt Water) for USA ONLY; Wet Locations; Type 3R, 4, 4X; IP66
Standard Materials
Housing, driver compartment cover and bracket are copperfree (4/10 of 1% max.) aluminum; silicone rubber gaskets; stainless steel exterior hardware and safety cable; aluminum close up plugs; steel chain mount components
Standard Finishes
Housing, driver compartment cover and bracket: baked gray epoxy powder coat finish, electrostatically applied for complete uniform protection; zinc plated chain mount components
Ambient Temperature Range
-40 °C to +75 °C (-40 °F to +167 °F)
Options
2.4 meter (8 foot) safety cable; pre-wired version with 3 meter (10 foot) cord , photocontrol
Surge Protection
Standard 8 kV, optional 10 kV
DesignLights™ Consortium
Check DLC QPL for current list of products
Warranty
10 year standard warranty

Documents & Drawings