Appleton™ PN CJLAL12WBUG

CMJR LED,2KLM,3KCCT,3/4PEN,GU

Read more...

Features

  • Typical applications include oil refineries, petrochemical facilities, pulp and paper mills, foundries, manufacturing facilities, waste and sewer treatment facilities, mining, and power generation facilities
  • 60,000 hours rated life eliminates the need for frequent relamping
  • Acme double-lead threads speed installation and fixture removal from mounting hood – only half as many turns
  • Safe, easy servicing without disconnecting any wiring. "Wireless" fixture unit easily threads off mounting hood for convenient servicing or for immediate replacement with a "stand-by" unit.
  • LED COBs generate light outputs from 1,600 to 5,150 lumens (an equivalent of 50 W HID to 150 W HID lamps and 100 W incandescent to 300 W incandescent) providing exceptional efficacy
  • Universal, high efficiency, drivers cover voltage requirements for 120-277 Vac 50/60 Hz, Volts and 100-300 Vdc (125-300Vdc for CJLL3 only)
  • Up to 6Kva surge suppression

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1, Groups B, C, D; Class II, Division 1, Groups E, F, G Class III; Zone 1, Ex db IIB + H2; NEMA 3R, 4X; Suitable for use in Wet Locations; Marine Outside Type (Salt Water); Approved for use in Paint Spray Booths
Lumens to Watts
1600 lumens is 50 W HPS/PSMH and 100W incandescent; 3000 lumens is 70-100 W HPS/PSMH and 300W incandescent; 5150 lumens is 100-150W HPS/PSMH
Ambient Temperatures
-40 °C to +55 °C (-40 °F to +131 °F), check catalog pages for details
Electrical
120-277 Vac, 50/60 Hz; also included is 100-300 Vdc for 1600 and 3000 lumen fixtures. 120-277 Vac, 50/60 Hz; also included is 125 -300 Vdc or 347-480Vac 50/60Hz for 5150 lumen fixtures.
Standard Materials and Finishes
Fixture bodies, mounting hoods and guards are copperfree (4/10 of 1% max.) aluminum with electrostatically applied, baked gray epoxy clad finish. Globes are made of explosionproof glass.
Warranty
10 year standard warranty

Documents & Drawings