Appleton™ PN FDBAESLEDEMW

ATX LED LIGHTING

Read more...

Features

  • Typical applications include oil refineries, petrochemical facilities, pulp and paper mills, painting facilities, sewage and water treatment facilities, warehouses, underground tunnels and general manufacturing facilities
  • Impact resistant borosilicate glass sealed tube
  • Easy access to LED array through gray painted aluminum threaded entry cap
  • Supplied with O-ring for improved ingress protection
  • Corrosion-resistant gray painted aluminum
  • Supplied with energy efficient electronic driver on a removable gear tray
  • Supplied with external and internal ground/earth connection
  • Fixture supplied with one M20 blanking plug
  • Easy connection to wire and disconnect with plug-in terminal blocks

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II2GD; Ex d IIB (4725 lm version); Ex d IIB+H2 (2400 lm version); Ex d IIC (400 lm version); IK09 (400 and 2400 lm version); IK08 (4725 lm version); IP66/68
Lumens to Watts
400 lumens is 6 W fluorescent, 2400 lumens is 23 W fluorescent, 4725 lumens is 46 W fluorescent
Ambient Temperatures
-30 °C to 60 °C (-22 °F to +140 °F)
Electrical
48/110/220 Vdc, 230 Vac, 50 Hz; 110 V to 254 V, 50/60 Hz
Standard Materials and Finishes
Body is a combination of tempered borosilicate glass tube and aluminum end caps and cover. White powder coated galvanized steel (400 lm version) or aluminium (2400/4725 lm versions) internal reflector with Nitrile (NBR) O-ring gasket
Warranty
5 year standard warranty

Documents & Drawings