Appleton™ PN LELED3CBULADF

3KLM Z1 5K BU TW M20 DIF SW

Read more...

Features

  • Typical applications include: Oil refineries, Petrochemical facilities, Food processing plants, Waste and water treatment plants, Underground tunnels, General manufacturing facilities, Hydrogen and Biofuels plants, LNG (Liquid Natural Gas) plants
  • Can be horizontally or vertically mounted. Optional positive switch disconnects power to LED's and driver to allow maintenance in hazardous locations
  • High impact resistance housing (20 Joules - IK10) from -40 °C to +60 °C or +65 °C(-40 °F to +140 °F or +149 °F) ambient temperature for standard models and wind profile for use in extreme offshore and onshore environments
  • Contemporary, low profile, lightweight design is suitable for tight spaces. It features a hinged cover with central locking mechanism, and standard screw-type terminal block (accepts 1 to 6 mm² wire) for easy installation and maintenance. M20 plug or M25 plug
  • Full range of lumen outputs, with light distribution equivalent to Appleton's FE and other manufacturers Series fluorescent luminaires
  • Easy to retrofit in same mounting footprint as Appleton's FE Series and other manufactuerers' nonmetallic fluorescent luminaires
  • Corrosion-resistant fiberglass reinforced polyester body and hinged polycarbonate lens. Central locking system and elastomer gasket seals against water and dust ingress, IP66
  • Easily accessed for maintenance using Allen key or straight blade screw driver via the central opening which features a unique patented release system to prevent damage
  • Universal, high efficiency, drivers cover voltage requirements for 100-277 Vac, 125-300 Vdc; 50/60 Hz +/- 10%. High power factor electronic driver (>0.95). Standard 6KV surge suppression for standard models. 24Vdc to 48Vdc optional driver available with IECEx certifications
  • Industry-leading thermal management for safe, reliable operation over wide temperature range
  • Available in 1.5 maintained and non-maintained emergency version and 3 hour maintained emergency version, including built-in monthly self- test. Test results through multi-colored LED. Replaceable battery with plug-in connector
  • Field replaceable LED driver, cover and batteries

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Lumen Breakdown
5000K CCT: 3K is 3200, 4K is 3710, 5K is 5400, 6K is 6100, 7K is 7000. 4000K CCT: 3K is 3170, 4K is 3640, 5K is 5300, 6K is 6010, 7K is 6810 3000K CCT: 3K is 3000, 4K is 3430, 5K is 5010, 6K is 5680, 7K is 6430
Ambient Temperature
Standard versions: -40 °C up to +60 °C or +65 °C Emergency versions: -20 °C up to +60 °C
Standard Materials and Finishes
Fiberglass reinforced polyester (FRP) housing with polycarbonate cover
Battery Back-Up Option
3 hour emergency version with 6 V - 7 Ah for 5K versions only
Warranty
10 year standard warranty

Documents & Drawings