Appleton™ PN MLTCL36CD3DU

MLT, 3500LM, M20, 5K CCT, D3, DU

Read more...

Features

  • Wall luminaire suitable for low mounting heights
  • Customized applications with two different globe options: diffused polycarbonate and clear glass
  • Hinge has high lip for added safety during installation and servicing. Hinged wire compartment cover is secured with captive screws for safety and convenience Swing away design of captive bolt and nut simplifies servicing.
  • Rugged housing with superior thermal design translates to long luminaire life
  • Reliable heat transfer via the cast, epoxy powder coat aluminum housing (heatsink). Provides maximum heat dissipation from the LED assembly to the outside environment.
  • Mounting Hood and Globe Gaskets are silicone rubber to seal out moisture, dirt and dust; stays flexible and withstands extreme temperatures. Closure design assures uniform gasket compression.
  • HB LED Multilens Bulkhead offers a two-wire, 0-10V variable dimming input port for controlling the light output.
  • HB LED Multilens Bulkhead is compatible with Emerson's Group Lighting Controls, allowing the control and monitoring of up to 10 luminaires with Mercmaster Connect LED integrated dimming controller and its daylight harvesting (adjustable output), motion sensing and scheduling capabilities extended to the group of luminaires.

Specifications

ATEX Certifications and Compliances
Zone 2 and 21-22 | II 2D| II 3GD | UKEx
IECEx Certifications and Compliances
Zone 2 and 21-22 | Ex ec IIC | Ex op is tb IIIC | Ex tc IIIC
NEC Certifications and Compliances
Class I, Division 2, Groups A, B, C,D| Class II, Division 1, Groups E, F,G| Class II, Division 2, Groups F,G| Class III
CEC Certifications and Compliances
Class I, Zone 2, AEx ec IIC | Zone 21, AEx tb IIIC | Zone 20, Group IIIC Class I, Zone 2 Ex ec II
Notable
Type 3R, 4, 4X | IP66/IP67|IK08 |Simultaneous Exposure|Suitable for Use in Wet Locations|Marine Outside Type (Salt Water)
Markings
CE Mark|UKCA
Lumens
3500 to 7000 lm
Equivalency
70-250 W HID
Ambient Temperature
-50 °C to +65 °C (-58 °F to +149 °F)
Electrical
100-277 Vac, 50/60 Hz; 125-300 Vdc or 24-48V DC
Dimming
0-10V
Standard Materials and Finishes
Mounting hoods, bodies and guards are cast copperfree (4/10 of 1 max.) aluminum with electrostatically applied baked gray epoxy-clad finish. Globes are polycarbonate or glass. Hardware, catch assemblies, guards are stainless steel.
Warranty
5 year standard warranty

Documents & Drawings