Appleton™ PN REPBS1

PLASTIC BALL STOP

Read more...

Features

  • Commercial/industrial, 15.2 meter (50 foot) portable cord reel to safely transfer a continuous retractable power supply, portable lighting or general utility service
  • Suitable for base down, ceiling or wall mounting
  • Design options for single or three phase power source 250 Vac maximum and supplied with #16 or #14 gauge three conductor or #14 gauge four conductor SJOOW-A, 300 Vac cord
  • Reel models are available with cable only or with various handlamp and accessory options
  • All steel construction provides added strength for rugged commercial/industrial dry location service
  • Available in 15.2 meter (50 foot)/ #16 gauge� 3 conductor, #14 gauge� 3 conductor, and 13.7 meter (45 foot) #14 gauge� 4 conductor. All with high visibility, yellow 300 Vac jacket, UL and CSA approved oil resistant thermoset cord
  • Collector ring and brush assembly rated at 15 Amp, 250 Vac, three conductor (single phase) and four conductor (three phase) construction
  • 0.9 meter (3 foot) lead in power cord provides portable connection installation
  • Adjustable cable guide provides for various reel mounting positions
  • Cable locking ratchet (included as standard) holds cable at desired length. Ratchet can be disengaged when constant cable tension is desired
  • Reels having handlamp without switch in the handle are operated by an internal automatic switch located inside the reel. Power to the handlamp is actuated when cable is pulled out at any length and ratchet is locked. Power is automatically turned off when all cable is retracted back into the reel

Specifications

Certifications and Compliances
Reels with handlamps are UL Listed for Ordinary Locations. Reels without handlamps are UL Recognized Components. All handlamps are CSA Listed for Ordinary Locations
Rating
5 Amp, 125 Vac
9 Amp, 125 Vac
13 Amp, 125 Vac
11 Amp, 250 Vac
Number of Conductors
3 or 4 conductors
Mounting Type
Can be either ceiling, wall or base down mounted
Cable Length
45 or 50 feet
Materials and Finishes
Reels are constructed of steel with gray hammer epoxy/polyester powder coat. 300 Vac rated, type SJOOW-A, oil-resistant cord with yellow thermoset jacket. Aluminum brush cover with high density copper graphite brushes. Acetal cable outlet guide and brass

Documents & Drawings