Appleton™ PN RFESE360EXTP

RFE CIRC BRK EHD 3POLE 60AMPS EXT PADLOCK

Read more...

Features

  • Factory sealed; no external conduit or cable seals required making installations faster, easier, and less costly
  • Features a ground-breaking design that incorporates the use of a single breaker housing to minimize the downtime and costs associated with servicing circuit breakers in hazardous locations
  • Standard, off-the-shelf breakers are used and the lighter weight enclosures can be quickly opened in the field for easier servicing. There are no special breakers to buy
  • Standard configuration includes external actuator and a non-window door. Factory installed options include window door, internal actuator or alternate enclosure sizes and orientations
  • Enclosure can be easily field punched for cable glands or conduit hubs. Optional gland plates available and must be ordered with the enclosure for factory installation
  • Circuit breaker available in 2- or 3-pole up to 150 Amp range
  • Breaker can be padlocked in either the ON or OFF position
  • Voltage ranges from 120 to 600 volts
  • F-Frame breaker terminal wire range #14-4/0
  • Ground terminal bar provided
  • External ground lug provided
  • Accommodates standard Cutler-Hammer F-Frame Series circuit breaker individually contained in its own housing

Specifications

NEC and CEC Certifications and Compliances
Class I, Zone 1, AEx de IIB+H2 T5; Ex de IIB+H2 T5; Class I, Division 2, Groups B, C, D; Class II, Division 1, Groups F, G; Class III; IP66; Type 4X
Standard Materials
316L stainless steel enclosure with stainless steel hardware
Options
Drain/breather, LED indicator lights, heater, neutral bars, gland plates, locking provision, nameplates and window are available. See catalog pages for details
Gland Plate Options
Left side, Right side, Top, or Bottom
Standard Configuration
External actuator, nonwindow door, ground terminal bar, external ground lug
Related Products
PlexPower Factory Sealed Panelboard, PlexPower Fused Factory Sealed Panelboard, PlexPower Contactor and Motor Starters

Documents & Drawings