Appleton™ PN RFSC171L12

PPLEX PNL SS304 12CKT 600V 3PH 3W 100MLO

Read more...

Features

  • Provides indoor and outdoor protection and control of electrical circuits such as lighting, heat trace, power circuits and UPS applications. They are ideal for placement in wet, corrosive environments or where flammable gases or vapors are likely to be present
  • No external conduit or cable seals required thus making installations faster, easier, and less costly in hazardous environments such as petroleum plants, chemical plants, refineries, wastewater treatment plants, paper and pulp industries and other process facilities
  • Limitless flexibility through horizontal and vertical coupling options. Gland plate at the bottom of enclosure can be easily field punched for cable or conduit entries. Additional gland plates available for sides and top must be ordered with the panelboard. See catalog pages for details
  • Features a ground-breaking design that uses individual fuse housings to minimize the downtime and costs associated with servicing fuses in hazardous locations. Accommodates off-the-shelf fuses and switches making replacements readily available
  • Supplied with standard hard drawn, tin plated, copper bus bar for superior corrosion resistance
  • Gland plate can be easily field punched for cable or conduit entries. Standard model includes plate on the same side as the main connection. Additional gland plates must be ordered with the panelboard. See catalog pages for details
  • RFF model up to 600 Vac panel
  • Standard fused models offer up to 18 circuit panelboard configurations
  • Fused models are available standard with or without main breaker, depending on the configuration; up to 30 Amps per branch circuit. Main circuit breaker up to 150 Amps
  • Standard configuration includes internal actuators and a solid door; factory installed options include external actuators. Supplied with dead front for internal and external actuation
  • Breakers and switches can be padlocked in either the On or Off position
  • Ground and/or neutral bars and external/internal ground lug provided as standard

Specifications

NEC and CEC Certifications and Compliances
Class I, Zone 1, AEx de IIB T5; Ex de IIB T5; Class I, Division 2, Groups C, D; Class II, Division 1, Groups F, G; Class III; IP66; Type 4X
Standard Materials
316L stainless steel enclosure with stainless steel hardware and hard drawn, tin plated, copper bus bar
Options
Drain/breather, external actuation, grounded neutral, gland plate, LED indicator lights, bottom feed, name/legend plate, and padlockable door are available. See catalog pages for details
Standard Materials
316L stainless steel enclosure with stainless steel hardware and hard drawn, tin plated, copper bus bar
Options
Drain/breather, GFI breakers, external actuation, grounded neutral, gland plate, heater for condensation, heater for panels certified to -40C LED indicator lights, inverted feed, name/legend plate, padlock, terminal blocks, and window are available. See catalog pages for details

Documents & Drawings