Appleton™ PN TC050055NB

NKL BRS TRAY CABLE FTG 050NPT

Read more...

Features

  • Guarantees code compliance by satisfying the requirements of NEC article 501.10(B)(1)
  • The unique use of the seal insert, enables each gland size to terminate the widest range available in a single hub size
  • Continuous operating temperature: -60 °C to 110 °C (-76 °F to 230 °F)
  • Jacket sealing technique: compensating displacement seal
  • Sealing area(s): cable outer jacket
  • Aluminum 1/2#8221;, 3/4#8221; and 1#8221; connectors are supplied with zinc plated steel locknut

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups E, F, G; Class III, Division 2; NEMA Type 4X
ATEX/IECEx Certifications and Compliances
Ex II 2 GD; Ex d IIC Gb; Ex e IIC Gb; Ex ta IIIC Da
Connector Material
Copperfree (4/10 of 1% max) aluminum, stainless steel or electroless nickel plated brass in NPT (standard) and metric thread forms
Cable Gland Accessories
Adaptor/reducer, earth tag

Documents & Drawings