EasyHeat™ PN ADKS1000

ADKS ROOF DEICING CABLE 200 FT

Read more...

Features

  • Fixed Resistance, Pre-terminated. For Residential Applications
  • 120 Vac operating voltage
  • Rated at 5 Watts per 1 ft (0.30 m)
  • Pre-terminated lengths from 20 ft to 240 ft (6 m to 73 m)
  • Includes a three wire grounded plug with a 6 ft (2 m) power cord
  • Roof and gutter de-icing kits include the roof clips and cable spacers
  • Two year limited warranty

Specifications

Certifications
UL Listed to Canadian Safety Standards and CSA Certified
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Documents & Drawings